Head for illuminated push button, Harmony XB4, metal, blue flush, 22mm, universal LED, for insertion legend

ZB4BA68
Be the first one to review this.
SGD 14.30

Excl. Tax

login_green To View the best prices please Sign in / Register.
Seller
plain-icon
Est. 6-8 weeks, for more information please contact seller.

Description

This Harmony XB4, plain lens flush blue button head with transparent cap is used for insertion of legend, operates with a spring return / impulse mechanism. This button head with transparent cap provides an ergonomic interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly and used for insertion of legend. It is clearly distinguishable visually at a distance thanks to clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Seller Information

Documents

Reviews

Products You May Like

Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20