ZB4BW13
Head for illuminated push button, Harmony XB4, green projecting pushbutton Ø22 mm spring return BA9s bulb
ZB4BW13
Head for illuminated push button, Harmony XB4, green projecting pushbutton Ø22 mm spring return BA9s bulb
Out of stock
Commercial Reference
ZB4BW13
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Head for illuminated push button, Harmony XB4, green projecting pushbutton Ø22 mm spring return BA9s bulb
Product Documents
Description
This Harmony XB4, plain lens illuminated projecting green button head operates with a spring return / impulse mechanism. This illuminated button head for BA9s Integral LED provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks to clear color and by touch due to projecting element, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. It provides high brightness for easy identification of function and operation mode, even in brightly lit environments.
Product details
-
ActivityIDSIG
-
Part NumberZB4BW13
-
Green Premium LabelNo
-
Country of OriginCzechia
-
Product TypeHead For Illuminated Push-Button
-
tax text on product cardExcl. GST
more specification
less specification