Head for emergency switching off push button, Harmony XB4, red Ø 30 stop, Ø22 mm trigger and latching key release

ZB4BS934K
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

range of product:Harmony XB4 - product or component type:Head for emergency switching off push-button - device short name:ZB4 - bezel material:Chromium plated metal - mounting diameter:22 mm - sale per indivisible quantity:1 - shape of signaling unit head:Round - type of operator:trigger action and mechanical latching - reset:Key release - operator profile:Red mushroom Ø 30 mm, unmarked - type of keylock:Special key - additional information:4 multichips - key withdrawal position:Center - head type:Standard

Product Details

Part Number ZB4BS934K
Green Premium Label No
Country of Origin Czechia
Product Type Emergency Switching Off Push Button Head

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Head for emergency switching off push button, Harmony XB4, red Ø 30 stop, Ø22 mm trigger and latching key release
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.