Harmony XB5, Wireless push button and non-configurable receiver, plastic, Ø22, with 1 black cap, 24 V DC

XB5RFB01
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, flush black wireless push button and receiver unit set is supplied with a 24V DC input. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes. The button is easily installed into standard 22mm diameter panel cut-outs, while the receiver is DIN rail mountable. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It provides robust wireless communications, for guaranteed operation even in the most electromagnetically disturbed environments. Its simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It is easily installed into standard 22mm diameter cut-outs. It complies with most radio emission standards, for a guaranteed comfort during design and project approval.

Product Details

Activity IDSIG
Part Number XB5RFB01
Green Premium Label No
Country of Origin France
Product Type Wireless Push Button
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Wireless push button and non-configurable receiver, plastic, Ø22, with 1 black cap, 24 V DC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.