Harmony XB5, Triple-headed push button head, plastic, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW

ZB5AA71124
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, triple head has 1 black and 2 white buttons, operates with a spring return mechanism. It is marked with a "up arrow", "STOP" and "down arrow" symbols. It consits in 3-function head. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product. Multiple buttons allows single unit to perform a wide array of control functions, reducing cost of multiple cut-outs in control cabinets.

Product Details

Activity IDSIG
Part Number ZB5AA71124
Green Premium Label No
Country of Origin France
Product Type Triple-Headed Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Triple-headed push button head, plastic, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.