
calcActive())">
Harmony XB5, Pack with 1 wireless push button + 1 configurable receiver + 1 set of 10 colored caps, plastic, Ø22, 24...240 V AC/DC
XB5RMA04
SGD 888.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB5RMA04
Harmony XB5, Pack with 1 wireless push button + 1 configurable receiver + 1 set of 10 colored caps, plastic, Ø22, 24...240 V AC/DC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB5, Pack with 1 wireless push button + 1 configurable receiver + 1 set of 10 colored caps, plastic, Ø22, 24...240 V AC/DC
SGD 888.80
Description
This ready-to-use pack is part of the range diameter 22mm wireless and batteryless pushbuttons XB5R plastic. This pack comprises one wireless and batteryless pushbutton assembled on fixing collar, in handy box and one receiver. Pushbutton and receiver are factory-paired. It is uses a 24V to 240V AC/DC input. The wireless and batteryless pushbutton reduces installation time and cost by eliminating wiring and associated equipment between the transmitters and the control panel. The pushbutton is always available and requires no maintenance (no battery needed). It is supplied with a set of 10 colored caps. It weighs 250g. This wireless batteryless push button provides a simple and reliable solution for remote control of machines, conveyors and cranes.
Product Details
Part Number | XB5RMA04 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Wireless and Batteryless Package |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account