Harmony XB5, Illuminated push button, plastic, flush, green, Ø22, plain lens for BA9s bulb, spring return, 220…240 V AC, 1 NO + 1 NC

XB5AW3345
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, plain lens illuminated modular green push button operates with a spring return / impulse mechanism, is supplied with 220V to 240V AC/DC, uses an integral transformer and has screw-clamp terminals. This illuminated push button with integral transformer provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to its illuminated head and clear color. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K, making it ideal for operation in harsh environments. Its plastic bezel makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation.

Product Details

Activity IDSIG
Part Number XB5AW3345
Green Premium Label No
Country of Origin Czechia
Product Type Illuminated Push Button
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Illuminated push button, plastic, flush, green, Ø22, plain lens for BA9s bulb, spring return, 220…240 V AC, 1 NO + 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4
SGD 130.40
Complete body/contact assembly and light block, Harmony XB5, XB4, with body/fixing collar with BA9s incandesc. bulb 220...240 V 1NO+1NC
ZB5AW045
SGD 68.80
Illuminated push button head, Harmony XB5, plastic, flush, green, 22mm, spring return, plain lens for BA9s bulb
ZB5AW33
SGD 12.70
Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00