Harmony XB5, Illuminated double-headed push button head,plastic, Ø22, 1 green flush marked I + 1 pilot light + 1 red flush marked O

ZB5AW7A3741
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB5, double head has 1 red, 1 green button and 1 central white pilot light, operates with a spring return / impulse mechanism. It is marked with "I" / "O" symbols. This double head provides a versatile interface for controlling your machines. It is easily installed and replaced on compatible complete push-button units and contact blocks via snap-fit assembly. It is clearly distinguishable visually at a distance thanks its pilot light, clear colors and by touch due to flush elements, minimizing errors in machine control. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66. It has a plastic bezel, this makes it ideal for applications requiring good resistance to chemical agents and/or double electrical insulation. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB5AW7A3741
Green Premium Label No
Country of Origin France
Product Type Illuminated Double-Headed Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Illuminated double-headed push button head,plastic, Ø22, 1 green flush marked I + 1 pilot light + 1 red flush marked O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.