Harmony XB5, Illuminated buzzer, plastic, yellow, Ø22, continuous or intermittent tone, 110...120 V AC

XB5KS2G8
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This indicating bank buzzer is an accessory designed as an audible and signaling unit for custom assembly. It has a continuous or intermittent signal and its sound acoustic level is adjustable. It complies with EN/IEC60947-1, EN/IEC60947-4-1, EN/IEC60947-5-1, JIS C 4520, UL 508, CSA C22.2 No 14 standards. It is also dust, impact, high pressure washer, vibration and corrosion resistant thanks to its IP69, IP67, IP66 protection, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XB5KS2G8
Green Premium Label No
Country of Origin Indonesia
Product Type Illuminated Buzzer
tax text on product card Excl. GST

Seller Information

Documents

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Illuminated buzzer, plastic, yellow, Ø22, continuous or intermittent tone, 110...120 V AC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.