Harmony XB5, black square blanking plug for Ø22 mm hole
calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Harmony XB5, black square blanking plug for Ø22 mm hole
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Accessory / separate part type | BLANKING PLUG |
| Product or component type | BLANKING PLUG |
| Accessory / separate part category | INSTALLATION ACCESSORIES |
| Accessory / separate part destination | Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Material | PLASTIC |
| Bezel material | DARK GREY PLASTIC |
| Colour | DARK GREY |
| Mounting support | BODY/CONTACT FIXING COLLAR |
| Sale per indivisible quantity | 10 |
| Product weight | 0.009 KG |
| Shape of signaling unit head | SQUARE |
| Operator profile | FLUSH |
| Station name | XALD 2...5 CUT-OUTSXALK 2...5 CUT-OUTS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 3.500 CM |
| Package 1 Weight | 9.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 7.000 CM |
| Package 2 Length | 7.000 CM |
| Package 2 Weight | 111.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.305 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Accessory / separate part type | BLANKING PLUG |
| Product or component type | BLANKING PLUG |
| Accessory / separate part category | INSTALLATION ACCESSORIES |
| Accessory / separate part destination | Ø 22 MM CONTROL AND SIGNALLING UNITS |
| Material | PLASTIC |
| Bezel material | DARK GREY PLASTIC |
| Colour | DARK GREY |
| Mounting support | BODY/CONTACT FIXING COLLAR |
| Sale per indivisible quantity | 10 |
| Product weight | 0.009 KG |
| Shape of signaling unit head | SQUARE |
| Operator profile | FLUSH |
| Station name | XALD 2...5 CUT-OUTSXALK 2...5 CUT-OUTS |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 9.000 CM |
| Package 1 Width | 7.000 CM |
| Package 1 Length | 3.500 CM |
| Package 1 Weight | 9.000 G |
| Unit Type of Package 2 | BB1 |
| Number of Units in Package 2 | 10 |
| Package 2 Height | 9.000 CM |
| Package 2 Width | 7.000 CM |
| Package 2 Length | 7.000 CM |
| Package 2 Weight | 111.000 G |
| Unit Type of Package 3 | S03 |
| Number of Units in Package 3 | 400 |
| Package 3 Height | 30.000 CM |
| Package 3 Width | 30.000 CM |
| Package 3 Length | 40.000 CM |
| Package 3 Weight | 4.305 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant (Download) |