Harmony XB5, Antimicrobial Selector switch flush mounted, plastic, black, Ø30, 2 positions, spring return right to left, 1 NO

XB5FD41
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This flush mounted selector switch is a part of the Harmony XB5 plastic range and is a complete product. It has a mounting diameter of 30.5 mm. Customized marking option through web customization tool is available in Schneider Electric website. The flush mount design of this selector switch addresses the market demands for ergonomic and aesthetics. It comes with antimicrobial characteristics. It has a black standard handle with 2 positions 90 degree spring return from right to left. The contact type is 1NO slow break and the connection terminal is screw clamp. The shape of the head is round. The bezel and the fixing collar is plactic. The weight of this selector switch is 43 grams, height is 42 mm, and width is 36.6 mm. The simplicity of installation, flexibility, and robustness makes it suitable for the majority of industrial segments and applications. With IP66, 67, 69, and 69K, type 13, and 4X, IK03, protection against solid objects, dust, water, and high impact is achieved. It is certified with EN/IEC, CE marking, UL, CSA, NEMA, JIS, and marine approvals. To name a few, flush mounted metal circular blanking plug, metal ring, spacer, protective washer, and flush mounting kit are some of the dedicated accessories to be ordered separately, available to facilitate the installation. The packaging includes 1 unit of this selector switch. It can be easily installed to a panel cut out with the help of a cross head screwdriver. Contacts and heads are designed to prevent vibration, helping to ensure secure mounting and wiring. It complies with directives such as RoHS, WEEE, and other regulations related to environmental protection.

Product Details

Activity IDSIG
Part Number XB5FD41
Green Premium Label No
Country of Origin France
Product Type Antimicrobial Selector Switch
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB5, Antimicrobial Selector switch flush mounted, plastic, black, Ø30, 2 positions, spring return right to left, 1 NO
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Single contact block, Harmony XB4, silver alloy, screw clamp terminal, 1NC
ZBE102
SGD 7.60
Single contact block with body fixing collar, Harmony XB5, plastic, screw clamp terminal, 1NO
ZB5AZ101
SGD 8.80
Schneider Electric Harmony XB4 XB5 Block, 1 NO, Screw-clamp terminals
ZBE101
Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00