Harmony XB4, Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW

ZB4BA71124
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4, triple head has 1 red and 2 green buttons, operates with a spring return mechanism. It is marked with a "up arrow", "STOP" and "down arrow" symbols. This 3-function head provides a complete 3 button interface to your machines with a single panel cut-out. It is easily assembled with a collar and contact blocks to fulfills a large variety of functions. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K. It has a metal bezel, this makes it Ideal for applications requiring high impact and vibration resistance. It is designed to fit in a standard 22mm cutout, ensuring compatibility when installing in pre-existing machinery. Its wide range of operating temperatures from -40°C to 70°C allows versatility in usage of product.

Product Details

Activity IDSIG
Part Number ZB4BA71124
Green Premium Label No
Country of Origin France
Product Type Triple-Headed Push Button Head
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, Triple-headed push button head, metal, Ø22, 1 white flush UP ARROW + 1 red projecting STOP + 1 black flush DOWN ARROW
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20