
calcActive())">
Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
XB4BW73731M5
SGD 52.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BW73731M5
Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 240 V AC, 1 NO + 1 NC
SGD 52.80
Description
This Harmony XB4 illuminated double head has 1 green, 1 red button and 1 central white pilot light, operates with a spring return / impulse mechanism. It has a metal bezel. It is marked with "I" and "O" symbols. This double-head button provides a complete 2 button interface to your machines with a single panel cut-out. It is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. Its schematic is clearly distinguishable thanks to illuminated clear colors and markings, minimizing errors during initial wiring and later maintenance operations. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66/IP67/IP69/IP69K and IP69K, making it ideal for operation in harsh environments.
Product Details
Part Number | XB4BW73731M5 |
---|---|
Green Premium Label | No |
Country of Origin | France |
Product Type | Illuminated Double-Headed Push Button |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account