Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 1 NO + 1 NC

XB4BW73731B5
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon

Description

This Harmony XB4 double-headed modular push button has 1 red, 1 green button and 1 central white pilot light, operates with a spring return mechanism, is supplied with 24V AC/DC. It has a metal bezel. It is marked with "I" and "O" symbols. This illuminated push button provides an ergonomic and visual interface for controlling your machines. It is easily installed into standard 22mm diameter panel cut-outs and connected to control circuits with classic screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a bright and long lasting LED illumination. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66 / IP67 / IP69 / IP69K, making it ideal for operation in harsh environments.

Product Details

Activity IDSIG
Part Number XB4BW73731B5
Green Premium Label No
Country of Origin France
Product Type Illuminated Double-Headed Push Button
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Harmony XB4, Illuminated double-headed push button, metal, Ø22, 1 green flush I + 1 pilot light + 1 red projecting O, 1 NO + 1 NC
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Body/fixing collar, Harmony XB4, for electrical block, metal
ZB4BZ009
SGD 4.20
Single contact block, Harmony XB4, silver alloy, screw clamp terminal, 1NC
ZBE102
SGD 7.60
Schneider Electric Harmony XB4 XB5 Block, 1 NO, Screw-clamp terminals
ZBE101
Harmony XB4, Illuminated double-headed push button head, metal, Ø22, marked, 1 green flush I + 1 pilot light + 1 red projecting O
ZB4BW7L3741
SGD 26.40