calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Harmony XB4, Illuminated double-headed push button head, metal, Ø22, marked, 1 green flush I + 1 pilot light + 1 red projecting O
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | HEAD FOR ILLUMINATED DOUBLE-HEADED PUSH-BUTTON |
| Product compatibility | INTEGRAL LED |
| Device short name | ZB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | RECTANGULAR |
| Type of operator | SPRING RETURN |
| Operator profile | 1 FLUSH - 1 PROJECTING PUSH-BUTTONS - 1 CENTRAL PILOT LIGHT |
| Operators description | GREEN ''I'' - RED ''O'' |
| CAD overall width | 30 MM |
| CAD overall height | 50 MM |
| CAD overall depth | 30 MM |
| Net weight | 0.056 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Colour of marking | WHITE MARKING WHEN GREEN, RED OR BLACK CAPSBLACK MARKING WHEN WHITE CAPS |
| Operator profile | GREEN FLUSH, I (WHITE)RED PROJECTING, O (WHITE) |
| Mechanical durability | 1000000 CYCLES |
| Electrical composition code | M1 FOR |
| Device presentation | BASIC SUB-ASSEMBLIES |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 61140 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP69KIP69 CONFORMING TO IEC 60529 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-5-5UL 508CSA C22.2 NO 14IEC 60947-5-4JIS C8201-5-1IEC 60947-5-1IEC 60947-1JIS C8201-1 |
| Product certifications | CSALROS (Lloyds register of shipping)BVUL listedDNV |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 3.300 CM |
| Package 1 Length | 5.300 CM |
| Package 1 Weight | 58.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 200 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.006 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4214573099 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0089578168 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0082329825 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0932951267 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 37 % |
| Average percentage of recycled metal content | 21 % |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | HEAD FOR ILLUMINATED DOUBLE-HEADED PUSH-BUTTON |
| Product compatibility | INTEGRAL LED |
| Device short name | ZB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | RECTANGULAR |
| Type of operator | SPRING RETURN |
| Operator profile | 1 FLUSH - 1 PROJECTING PUSH-BUTTONS - 1 CENTRAL PILOT LIGHT |
| Operators description | GREEN ''I'' - RED ''O'' |
| CAD overall width | 30 MM |
| CAD overall height | 50 MM |
| CAD overall depth | 30 MM |
| Net weight | 0.056 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Colour of marking | WHITE MARKING WHEN GREEN, RED OR BLACK CAPSBLACK MARKING WHEN WHITE CAPS |
| Operator profile | GREEN FLUSH, I (WHITE)RED PROJECTING, O (WHITE) |
| Mechanical durability | 1000000 CYCLES |
| Electrical composition code | M1 FOR |
| Device presentation | BASIC SUB-ASSEMBLIES |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 61140 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP69KIP69 CONFORMING TO IEC 60529 |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-5-5UL 508CSA C22.2 NO 14IEC 60947-5-4JIS C8201-5-1IEC 60947-5-1IEC 60947-1JIS C8201-1 |
| Product certifications | CSALROS (Lloyds register of shipping)BVUL listedDNV |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 5.500 CM |
| Package 1 Width | 3.300 CM |
| Package 1 Length | 5.300 CM |
| Package 1 Weight | 58.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 200 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 12.006 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Total lifecycle Carbon footprint | 0.5 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4214573099 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0089578168 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0082329825 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.0932951267 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| Average percentage of recycled plastic content | 37 % |
| Average percentage of recycled metal content | 21 % |