
calcActive())">
Harmony, RC circuit for RPZ/RXZ sockets, 110...240V AC
RXM041FU7
SGDÂ 7.60
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

RXM041FU7
Harmony, RC circuit for RPZ/RXZ sockets, 110...240V AC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Harmony, RC circuit for RPZ/RXZ sockets, 110...240V AC
SGDÂ 7.60
Description
This Harmony RXG RC circuit has a rated voltage of 110V to 240V AC. It is compatible with RPZ sockets with 1, 2 changeover contacts and RXZ sockets with 2, 3, 4 changeover contacts. This protection module enables safety to your relay which helps to protect both people and system from electrical shock. Simple modular design facilitates post installation servicing, modification and adaption of machines by non-specialists. It can be matched with any relay socket from RPZ range. 0 0 0 0 0 0 0 0 0 0 0 0 0 0
Product Details
Activity | IDSIG |
---|---|
Part Number | RXM041FU7 |
Green Premium Label | No |
Country of Origin | China |
Product Type | Protection Module |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account