RE22R2QTMR

Harmony, Modular timing relay, 8 A, 2 CO, 0.05 s…300 h, star delta, 24...240 V AC/DC

1/1
RE22R2QTMR

Harmony, Modular timing relay, 8 A, 2 CO, 0.05 s…300 h, star delta, 24...240 V AC/DC

In stock
Commercial Reference
RE22R2QTMR
SGD 192.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Harmony, Modular timing relay, 8 A, 2 CO, 0.05 s…300 h, star delta, 24...240 V AC/DC

SGD 192.00

Product Documents

Description

  • This Harmony RE22 modular single function timer can be set between 1 seconds and 300 hours.
  • It provides function Qt and it is mountable on DIN rail.
  • This modular single function timing relay is ideal for providing timing control in automation systems such as automatic door opening, alarm, lighting in toilets and car park barriers.
  • It has one of market slimmest form-factors with 22.5mm width, allowing for a flexible and easy installation on DIN rail, using the same space as any modular 2-pole DIN device.
  • It also offers a sealable cover, simple and precise settings with rotary trimmers.
  • Selectable timing range offers a one stop solution for your power management system.
  • Single function timer for a simple integration in hard-wired logic schematics, ideal for refurbishment of old installations without using a PLC.

Product details

  • Activity
    IDSIG
  • Part Number
    RE22R2QTMR
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Harmony, Modular timing relay, 8 A, 2 CO, 0.05 s…300 h, star delta, 24...240 V AC/DC
Your Rating

* Required Field