GV2P02
TeSys Deca, Motor Circuit Breaker, 3P, 0.16 to 0.25A, Thermal Magnetic, Screw Clamp Terminals, Rotary Handle
GV2P02
TeSys Deca, Motor Circuit Breaker, 3P, 0.16 to 0.25A, Thermal Magnetic, Screw Clamp Terminals, Rotary Handle
In stock
Commercial Reference
GV2P02
SGD 144.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys Deca, Motor Circuit Breaker, 3P, 0.16 to 0.25A, Thermal Magnetic, Screw Clamp Terminals, Rotary Handle
SGD 144.00
Product Documents
Description
TeSys GV motor circuit breaker, 3 poles (3P), 0.25A/690V, for 3-phase motor applications 0.06kW@400V. It provides a thermal-magnetic protection with a thermal setting range 0.16-0.25A, magnetic tripping at 9xIn, high breaking capacity Icu 100kA@400V. Connection by screw clamp terminals. Start-stop control by rotary knob guaranteed for 100 000 cycles AC-3. Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberGV2P02
-
Green Premium LabelNo
-
Country of OriginThailand
-
Show AccessoryNo
more specification
less specification