calcPageSize())"
/>
calcActive())">
TeSys Deca Frame 2, Motor Circuit Breaker, 3P, 10A, Magnetic, Rotary Handle, Screw Clamp Terminals
GV2L14
SGDÂ 140.20
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
GV2L14
TeSys Deca Frame 2, Motor Circuit Breaker, 3P, 10A, Magnetic, Rotary Handle, Screw Clamp Terminals
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
TeSys Deca Frame 2, Motor Circuit Breaker, 3P, 10A, Magnetic, Rotary Handle, Screw Clamp Terminals
SGDÂ 140.20
Description
TeSys GV motor circuit breaker, 3 poles (3P), 10A/690V, for 3-phase motor applications 3-4kW@400V.It provides a magnetic protection with a tripping level at 13xIn, high breaking capacity Icu 100kA@400V.Connection by screw clamp terminals.Start-stop control by rotary handle guaranteed for 100 000 cycles AC-3.To complete motor protection, use in association with a thermal overload relay LRD14 (to be ordered separately).Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product Details
| Activity | PPCTR |
|---|---|
| Part Number | GV2L14 |
| Green Premium Label | No |
| Country of Origin | Thailand |
| Show Accessory | No |
| Product Type | Motor Circuit Breaker |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account