GV2L08
TeSys Deca Frame 2, Motor Circuit Breaker, 3P, 4A, Magnetic, Rotary Handle, Screw Clamp Terminals
GV2L08
TeSys Deca Frame 2, Motor Circuit Breaker, 3P, 4A, Magnetic, Rotary Handle, Screw Clamp Terminals
In stock
Commercial Reference
GV2L08
SGD 140.20
To View the best prices please sign in or register.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
TeSys Deca Frame 2, Motor Circuit Breaker, 3P, 4A, Magnetic, Rotary Handle, Screw Clamp Terminals
SGD 140.20
Product Documents
Description
TeSys GV motor circuit breaker, 3 poles (3P), 4A/690V, for 3-phase motor applications 1.1-1.5kW@400V.It provides a magnetic protection with a tripping level at 13xIn, high breaking capacity Icu 100kA@400V.Connection by screw clamp terminals.Start-stop control by rotary handle guaranteed for 100 000 cycles AC-3.To complete motor protection, use in association with a thermal overload relay LRD08 (to be ordered separately).Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine), Green Premium compliant (RoHS/REACh).
Product details
-
ActivityPPCTR
-
Part NumberGV2L08
-
Green Premium LabelNo
-
Country of OriginThailand
-
Show AccessoryNo
more specification
less specification