
calcActive())">
TeSys GS, Direct Rotary Handle, Black Handle, Right Side Mounting, 2 Positions I-O, for GS 50 to 63A IEC
GS1AH01
SGDÂ 0.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

GS1AH01
TeSys GS, Direct Rotary Handle, Black Handle, Right Side Mounting, 2 Positions I-O, for GS 50 to 63A IEC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
TeSys GS direct operating handle for 3-pole and 4-pole 50A-63A IEC fuse switch-disconnectors GS1FD, GS1GD.Black handle, padlockable, for a direct mounting on the right-hand side of the switch disconnector.Green Premium compliant (RoHS/REACh).
Product Details
Activity | PPCTR |
---|---|
Part Number | GS1AH01 |
Green Premium Label | No |
Show Accessory | No |
Product Type | Rotary Handle |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review