
green light block for head Ø22 integral LED 24 V - screw clamp terminals
Description
- This green light block with integral LED allows fast and easy replacement and configuration of your signaling units.
- It is supplied with 24V AC/DC and it connects with simple screw-clamp connections.
- It is easily installed on compatible illuminated push button or selector switch units via clip together assembly.
- It is compatible with Harmony XB5 diameter 22mm control and signaling units.
- It enables visual distinction of signaling units via illumination by integral LED.
- It protects operators from unexpected contact with live circuits thanks to its IP20 protection index.
Product Details
Activity | IDSIG |
---|---|
Part Number | ZALVB3 |
Green Premium Label | No |
Product Type | Light Block |