LS1D32

Fuse disconnector, TeSys DF, 3P, 600V, 32A, fuse size 10x38mm, screw type

1/1
LS1D32

Fuse disconnector, TeSys DF, 3P, 600V, 32A, fuse size 10x38mm, screw type

In stock
Commercial Reference
LS1D32
SGD 146.20
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Fuse disconnector, TeSys DF, 3P, 600V, 32A, fuse size 10x38mm, screw type

SGD 146.20

Product Documents

Description

  • TeSys LS fuse carrier block, 3 poles (3P), for protection of motors and transformers up to 32A/690V.
  • To be used with 10x38mm fuse links up to 32A and short circuit current up to 100kA@400V.
  • It provides a front handle.
  • Compact (45mm width), it can be used in modular panels, clipping on 35mm DIN rail or screw fixing on panel, connection by screw clamp terminals, padlockable.
  • Fuse links (10x38mm aM, gG type) and add-on auxiliaries (signaling contact blocks, external handles for RH or LH side, additional contact block for 4 poles applications) are available (to be ordered separately).
  • Multi standards certified (IEC, UL recognized), Green Premium product (RoHS/REACh).

Product details

  • Activity
    PPCTR
  • Part Number
    LS1D32
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Fuse disconnector, TeSys DF, 3P, 600V, 32A, fuse size 10x38mm, screw type
Your Rating

* Required Field