
calcActive())">
Fuse connection unit, Vivace E, 13A, 250V, 1 gang, 2 pole, with LED, white
KBN31FSG_WE
SGDÂ 10.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

KBN31FSG_WE
Fuse connection unit, Vivace E, 13A, 250V, 1 gang, 2 pole, with LED, white
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse connection unit, Vivace E, 13A, 250V, 1 gang, 2 pole, with LED, white
SGDÂ 10.80
Description
Experience the versatility of the Schneider Electric Vivace E 1 gang fuse connection unit with a flex outlet, offering secure Fuse connection and adaptable outlet options to meet a wide range of requirements. The rated operating voltage is 250V at 50/60Hz, with a rated current of 13A. The device is designed for seamless flush mounting, ensuring a sleek and integrated installation. The dimensions of the product are (W) 86mm x (H) 86mm x (D) 27.4mm. It is made of polycarbonate, and the color of the product is white with a glossy surface finish. It reaches an IP20 degree of protection. Vivace E features a minimalist design with an ultra-slim profile that seamlessly blends into your wall. The range product features fits into different home interiors. With the device's user-friendly screw terminals, the connection process is further simplified. The screw fixing mode is used to securely fasten components in place, and enhance stability and reliability in the assembly process.
Product Details
Green Premium Label | No |
---|---|
Show Accessory | No |
height | 2.64 cm |
length | 8.6 cm |
width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account