calcPageSize())"
/>
calcActive())">
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, dark grey
NUX31DFSG_DG
SGDÂ 46.50
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
NUX31DFSG_DG
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, dark grey
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fuse connection unit, Unica X, 13A, 250V, 1 gang, 2 pole, with flex outlet, dark grey
SGDÂ 46.50
Product Details
| Green Premium Label | Yes |
|---|---|
| Weight | 184 g |
| Range Name | Unica X |
| height | 2.7 cm |
| length | 8.6 cm |
| width | 8.6 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account