
calcActive())">
Fast charging station, EVlink Pro DC, 60kW, CCS2 + CCS2 connectors, 5m cable without cable management system
EVD1S60TBBC5
SGDÂ 31,120.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVD1S60TBBC5
Fast charging station, EVlink Pro DC, 60kW, CCS2 + CCS2 connectors, 5m cable without cable management system
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fast charging station, EVlink Pro DC, 60kW, CCS2 + CCS2 connectors, 5m cable without cable management system
SGDÂ 31,120.00
Product Details
Activity | PREVC |
---|---|
Green Premium Label | Yes |
Show Accessory | No |
height | 77 cm |
length | 110 cm |
width | 125 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review