calcPageSize())"
/>
calcActive())">
Fast charging station, EVlink Pro DC, 180kW, CCS2 + CCS2 connectors, 7.5m cable without cable management system
EVD1S180TBBC7
SGDÂ 62,600.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers
EVD1S180TBBC7
Fast charging station, EVlink Pro DC, 180kW, CCS2 + CCS2 connectors, 7.5m cable without cable management system
| Seller | Price | Delivery | Shipping Cost | |
|---|---|---|---|---|
|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fast charging station, EVlink Pro DC, 180kW, CCS2 + CCS2 connectors, 7.5m cable without cable management system
SGDÂ 62,600.00
Product Details
| Activity | PREVC |
|---|---|
| Green Premium Label | No |
| Show Accessory | No |
| height | 243.8 cm |
| length | 126 cm |
| width | 117.4 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account