
calcActive())">
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
EVD1S120TBB
SGDÂ 61,900.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVD1S120TBB
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
SGDÂ 61,900.00
Description
Fast charging station, EVlink Pro DC, 120kW, CCS2 + CCS2 connectors, 3.6m cable with cable management system
Product Details
Activity | PREVC |
---|---|
Part Number | EVD1S120TBB |
Green Premium Label | Yes |
Weight | 653.0 kg |
Show Accessory | No |
height | 244.000 cm |
length | 108.000 cm |
width | 124.000 cm |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account