E223R_WE

F-T WP SINGLE GANG SKT COVER (WH) IP55

1/1
E223R_WE

F-T WP SINGLE GANG SKT COVER (WH) IP55

Out of stock
Commercial Reference
E223R_WE
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

F-T WP SINGLE GANG SKT COVER (WH) IP55

Description

  • Full-Time Weatherproof Single Gang Socket Cover (White) IP55
  • Label:NEO-range of product:Kavacha-cover frame colour tint:white-cover plate colour tint:white-product or component type:socket cover-Range Presentation:NEO has distinctive horizontal operation design and is the first mechanical switch with blue and white LED locators
  • NEO comprehensively includes wiring devices and control systems:NEO C-Bus Switch-like control devices for the C-Bus interoperable system that can be used to manage lighting, electrical equipment, A/V equipment and other electronic and electrical systems
  • NEO ELV+ Extra-low-voltage control wallplate with RJ45 socket to provide easy and secure connections for hotel management systems
  • -Range Benefits:The award-winning NEO range of switches and sockets is:-Distinctive in its horizontal operation design- Futuristic in its styling including LED locators and indicators- Includes a comprehensive range of electro-mechanical switches, scene control systems, control devices for interoperable system, and products for specialized applications- Provides coordinated Mix-and-Match functionalities- Available in Silver-Grey and White-on-White colors-Range Application Presentation:NEO switches and sockets are designed for a wide range of applications in various industries, such as: - Residential- Commercial- HotelsCan be used for flush-mounted or surface-mounted installations

Product details

  • Activity
    HDCWD
  • Part Number
    E223R_WE
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Product Type
    Socket Cover
  • tax text on product card
    Excl. GST
  • Number Of Gang
    1
  • Number Of Ways
    1
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:F-T WP SINGLE GANG SKT COVER (WH) IP55
Your Rating

* Required Field