E223M_TR

F-T WP MEMBRANE SW COVER (TRAN) IP55

1/1
E223M_TR

F-T WP MEMBRANE SW COVER (TRAN) IP55

Out of stock
Commercial Reference
E223M_TR
Excl. GST
Out of stock
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

F-T WP MEMBRANE SW COVER (TRAN) IP55

Product Documents

Description

  • Full-Time Weatherproof Membrane Switch Cover (Transparent) IP55
  • Label: NEO-range of product: Kavacha-product or component type: switch cover-Range Presentation: Originally created as a control terminal for home control system, this hugely popular award-winning series is now redefining wall decoration with a superb full range of switches and sockets
  • Unconventional horizontal orientations, Groundbreaking use of LED, First-to-market white-on-white fluorescent locaters, Cyber-chic silver and grey tones, 2-wire retrofit scene control functionality… They're just a few of the many reasons why NEO switches are the forward-looking choice for far-sighted metropolitans
  • NEO-Forward thinking design for forward thinking people
  • NEO has distinctive horizontal operation design and it is the first mechanical switch with blue and white LED locator
  • NEO C-Bus -Switch-like control devices for the C-Bus interoperable system that can be used to manage lighting, electrical equipments, audiovisual equipments and other electronic and electrical systems
  • The availability of product options may vary by region
  • NEO ELV+ -Extra-low-voltage control wallplate with RJ45 socket to provide easy and secure connection to the latest hotel management systems
  • The availability of product options may vary by region
  • -Range Benefits: Face the Future with NEO -Award-winning switch range-Distinctive horizontal operation design-Futuristic styling, LED locator and indicator-Comprehensive range including electro-mechanical switches, scene control systems, control devices for interoperable system, and products for specialized applications – all in an aesthetic consistency that allows coordinated mix-and-match of functionalities within a space
  • -Available in grey-silver and white-on-white color-Range Application Presentation: -Residential, commercial and hotel applications-British, American and Australian installations-Flush- or surface-mounted installations

Product details

  • Activity
    HDCWD
  • Part Number
    E223M_TR
  • Green Premium Label
    No
  • Country of Origin
    Singapore
  • Product Type
    Switch Cover
  • tax text on product card
    Excl. GST
  • Colour
    White
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:F-T WP MEMBRANE SW COVER (TRAN) IP55
Your Rating

* Required Field