![EVLINK SMARTWALLBOX 7.4kW RFID (with INSTALLATION) main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/v/evb1a7pcri_3.jpg)
EVLINK SMARTWALLBOX 7.4kW RFID (with INSTALLATION)
Excl. Tax
Excl. Tax
All Sellers
![](https://shop-sg.se.com/media/catalog/product/e/v/evb1a7pcri_3.jpg)
Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
EVLINK SMARTWALLBOX 7.4kW RFID (with INSTALLATION)
Excl. Tax
Excl. Tax
Description
EVlink SmartWallbox 7.4kW
Attached cable T2-RFID
Installation of AC EV Charger 7.4kW from isolator point based on wall mount application which includes EV DB, MCB, RCCB, and isolator
Commissioning of AC EV Charger (LEW checks and endorsement)
Indoor setup with surface cable containment within 5m
Provided 32A single-phase spare breaker is available
Product Details
Part Number | EVB1A7PCRI-INST1 |
---|---|
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
tax text on product card | Excl. GST |