
calcActive())">
Evlink, Smart Wallbox - 7.4 kW - Attached cable T2 - Key
EVB1A7PCKI
SGDÂ 5,374.00
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

EVB1A7PCKI
Evlink, Smart Wallbox - 7.4 kW - Attached cable T2 - Key
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Evlink, Smart Wallbox - 7.4 kW - Attached cable T2 - Key
SGDÂ 5,374.00
Description
EVlink SmartWallbox 7.4kW
Attached cable T2-Key
Installation of AC EV Charger 7.4kW from isolator point based on wall mount application which includes EV DB, MCB, RCCB, isolator
Commissioning of AC EV Charger (LEW checks and endorsement)
Indoor setup with surface cable containment within 5m
Provided 32A single phase spare breaker is available
Product Details
Activity | PREVC |
---|---|
Part Number | EVB1A7PCKI |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Charging Station |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review