green-premium

EVlink Smart Wallbox - 22 kW - Attached cable T2 - Key

EVB1A22PCKI
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Only 0 left in stock.
plain-icon
green-premium

Green Premium

The Green Premium ecolabel was created to provide Schneider Electric customers with healthier products and be transparent with environmental and regulatory information. Customers with healthier products and be transparent with environmental and regulatory information.

Description

EVlink SmartWallbox 22kW
Attached cable T2-Key
Installation of AC EV Charger 22kW from isolator point based on wall mount application which includes EV DB, MCB, RCCB, and isolator
Commissioning of AC EV Charger (LEW checks and endorsement)
Indoor setup with surface cable containment within 10m
Provided 32A three-phase spare breaker is available

Product Details

Activity PREVC
Part Number EVB1A22PCKI
Green Premium Label Yes
Country of Origin Singapore
Show Accessory No
Product Type Charging Station
tax text on product card Excl. GST

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: EVlink Smart Wallbox - 22 kW - Attached cable T2 - Key
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.

Products You May Like

Harmony XB5, Body/fixing collar for electrical block, plastic
ZB5AZ009
SGD 3.00
Pushs button reset for 17...120mm actuation distance, Harmony XB5, plastic, flush, blue, 22mm, marked R
XB5AA86102
SGD 33.60
Harmony XB5, Illuminated buzzer, plastic, red, Ø22, continuous or intermittent tone, 24 V AC/DC
XB5KS2B4
SGD 130.40