XACA04

empty pendant control station XAC-A - 4 vertical openings

1/1
XACA04

empty pendant control station XAC-A - 4 vertical openings

In stock
Commercial Reference
XACA04
SGD 248.60
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

empty pendant control station XAC-A - 4 vertical openings

SGD 248.60

Product Documents

Description

  • This Harmony XAC, empty pendant control station has 4 cut-out for 4 push buttons / 4 functions for controlling of operation in machines.
  • This 4 cut-out yellow empty pendant control station is ideal for general purposes use as it enables machine builder to add any required control units for custom factory-assembled stations.
  • It is designed for simple and mass production machines, textiles, packaging, handling small lifting systems, control of garage doors, rolling shutters, smoke extraction vents.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP65, making it ideal for operation in harsh environments.
  • It can be retrofitted with all 22mm push buttons, pilot lights, selector switches and joysticks.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.

Product details

  • Activity
    IDSIG
  • Part Number
    XACA04
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:empty pendant control station XAC-A - 4 vertical openings
Your Rating

* Required Field