XALG01

Empty control station, Harmony XALG, mineral reinforced polyamide, black, 1 cut out, for severe environments

1/1
XALG01

Empty control station, Harmony XALG, mineral reinforced polyamide, black, 1 cut out, for severe environments

In stock
Commercial Reference
XALG01
SGD 52.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Empty control station, Harmony XALG, mineral reinforced polyamide, black, 1 cut out, for severe environments

SGD 52.80

Product Documents

Description

  • This Harmony XALG, is an empty control station for severe environments.
  • It has 1 cut-out diameter 22mm for 1 function.
  • It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, IP67, IP69, IP69K, making it ideal for operation in harsh environments.
  • Extremely robust, this control station ensures esistance to high pressure cleaning and resistance to chemical products.
  • Its wide range of operating temperatures from -25°C to 70°C allows versatility in usage of product.
  • It provides mineral a reinforced polyamide enclosure with a black (RAL 9005) base of enclosure and a black (RAL 9005) cover.
  • This control station is ideally suited for severe environment applications.
  • It is compatible with the Harmony XB5 range of control and signaling units, providing a wide choice of circular and square heads

Product details

  • Activity
    IDSIG
  • Part Number
    XALG01
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Empty control station, Harmony XALG, mineral reinforced polyamide, black, 1 cut out, for severe environments
Your Rating

* Required Field