calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
Emergency stop switching off, Harmony XB5, plastic, red mushroom 40mm, 22mm trigger latching key release, 1NO+1NC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | EMERGENCY STOP PUSH-BUTTONEMERGENCY SWITCHING OFF PUSH-BUTTON |
| Device short name | XB5 |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | TRIGGER ACTION AND MECHANICAL LATCHING |
| Reset | KEY RELEASE |
| Operator profile | RED MUSHROOM Ø 40 MM, UNMARKED |
| Type of keylock | KEY 455 |
| Key withdrawal position | CENTER |
| Contacts type and composition | 1 NC + 1 NO |
| Contact operation | SLOW-BREAK |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Device presentation | COMPLETE PRODUCT |
| Height | 43 MM |
| Width | 40 MM |
| Depth | 100 MM |
| Terminals description ISO n°1 | (11-12)NC(13-14)NO |
| Product weight | 0.112 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Contacts usage | STANDARD CONTACTS |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| Operating travel | 1.5 MM (NC CHANGING ELECTRICAL STATE)2.6 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 44 N |
| Mechanical durability | 300000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| Enclosure Type | UL TYPE 4X/13 |
| IK degree of protection | IK03 CONFORMING TO IEC 50102 |
| Standards | IEC 60204-1JIS C8201-5-1IEC 60947-5-4IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60364-5-53ISO 13850IEC 60947-5-5IEC 60947-1JIS C8201-1 |
| Product certifications | CSALROS (Lloyds register of shipping)BVUL listedDNV |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.200 CM |
| Package 1 Width | 5.800 CM |
| Package 1 Length | 8.600 CM |
| Package 1 Weight | 94.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.965 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8552376293 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014646058 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0274289781 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.155466 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1865255198 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 13 % |
| Average percentage of recycled metal content | 22 % |
| SCIP Number | 70419cd7-c760-46b8-87e9-92c66dfe6f15 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB5 |
| Product or component type | EMERGENCY STOP PUSH-BUTTONEMERGENCY SWITCHING OFF PUSH-BUTTON |
| Device short name | XB5 |
| Bezel material | DARK GREY PLASTIC |
| Fixing collar material | PLASTIC |
| Head type | STANDARD |
| Mounting diameter | 22 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | TRIGGER ACTION AND MECHANICAL LATCHING |
| Reset | KEY RELEASE |
| Operator profile | RED MUSHROOM Ø 40 MM, UNMARKED |
| Type of keylock | KEY 455 |
| Key withdrawal position | CENTER |
| Contacts type and composition | 1 NC + 1 NO |
| Contact operation | SLOW-BREAK |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Device presentation | COMPLETE PRODUCT |
| Height | 43 MM |
| Width | 40 MM |
| Depth | 100 MM |
| Terminals description ISO n°1 | (11-12)NC(13-14)NO |
| Product weight | 0.112 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Contacts usage | STANDARD CONTACTS |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| Operating travel | 1.5 MM (NC CHANGING ELECTRICAL STATE)2.6 MM (NO CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Operating force | 44 N |
| Mechanical durability | 300000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V, 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V, 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Overvoltage category | CLASS II CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| Enclosure Type | UL TYPE 4X/13 |
| IK degree of protection | IK03 CONFORMING TO IEC 50102 |
| Standards | IEC 60204-1JIS C8201-5-1IEC 60947-5-4IEC 60947-5-1CSA C22.2 NO 14UL 508IEC 60364-5-53ISO 13850IEC 60947-5-5IEC 60947-1JIS C8201-1 |
| Product certifications | CSALROS (Lloyds register of shipping)BVUL listedDNV |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.200 CM |
| Package 1 Width | 5.800 CM |
| Package 1 Length | 8.600 CM |
| Package 1 Weight | 94.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 7.965 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| Mercury free | ✓ |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.8552376293 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 0.9 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.014646058 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0274289781 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.155466 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0.2 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1865255198 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.2 kg CO2 eq. |
| Average percentage of recycled plastic content | 13 % |
| Average percentage of recycled metal content | 22 % |
| SCIP Number | 70419cd7-c760-46b8-87e9-92c66dfe6f15 |
| REACh Regulation | Reference contains Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |