calcPageSize())"
/>
Further offers for this product
Excl. Tax
No sellers found for this product.
Excl. Tax
Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching turn to release, 1NC
- Description
- Specifications
- Environmental Data
- Documents
- Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | EMERGENCY SWITCHING OFF PUSH-BUTTONEMERGENCY STOP PUSH-BUTTON |
| Device short name | XB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | TRIGGER ACTION AND MECHANICAL LATCHING |
| Head type | STANDARD |
| Reset | TURN TO RELEASE |
| Operator profile | RED MUSHROOM Ø 40 MM, UNMARKED |
| Contact operation | SLOW-BREAK |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Height | 47 MM |
| Width | 40 MM |
| Depth | 82 MM |
| Terminals description ISO n°1 | (21-22)NC |
| Net weight | 0.118 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Contacts type and composition | 1 NC |
| Contacts usage | STANDARD CONTACTS |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| Operating travel | 1.5 MM (NC CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Mechanical durability | 300000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V AND 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V AND 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Device presentation | COMPLETE PRODUCT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-5-1UL 508CSA C22.2 NO 14ISO 13850IEC 60947-5-5JIS C8201-5-1IEC 60947-1IEC 60947-5-4IEC 60204-1IEC 60364-5-53JIS C8201-1 |
| Product certifications | CSALROS (Lloyds register of shipping)BVUL listedDNV |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 5.400 CM |
| Package 1 Length | 8.800 CM |
| Package 1 Weight | 124.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.410 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 93.564 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2461302442 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0152247339 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000510688 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.013708541 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 16 % |
| Average percentage of recycled metal content | 20 % |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |
Reviews
Description
Overview
| Activity | IDSIG |
|---|---|
| Range of product | HARMONY XB4 |
| Product or component type | EMERGENCY SWITCHING OFF PUSH-BUTTONEMERGENCY STOP PUSH-BUTTON |
| Device short name | XB4 |
| Bezel material | CHROMIUM PLATED METAL |
| Fixing collar material | ZAMAK |
| Mounting diameter | 22.5 MM |
| Sale per indivisible quantity | 1 |
| Shape of signaling unit head | ROUND |
| Type of operator | TRIGGER ACTION AND MECHANICAL LATCHING |
| Head type | STANDARD |
| Reset | TURN TO RELEASE |
| Operator profile | RED MUSHROOM Ø 40 MM, UNMARKED |
| Contact operation | SLOW-BREAK |
| Connections - terminals | SCREW CLAMP TERMINALS, = 1 X 0.22 MM² WITHOUT CABLE END CONFORMING TO IEC 60947-1 |
| Height | 47 MM |
| Width | 40 MM |
| Depth | 82 MM |
| Terminals description ISO n°1 | (21-22)NC |
| Net weight | 0.118 KG |
| Resistance to high pressure washer | 7000000 PA AT 55 °C, DISTANCE : 0.1 M |
| Contacts type and composition | 1 NC |
| Contacts usage | STANDARD CONTACTS |
| Positive opening | WITH CONFORMING TO IEC 60947-5-1 APPENDIX K |
| Operating travel | 1.5 MM (NC CHANGING ELECTRICAL STATE)4.3 MM (TOTAL TRAVEL) |
| Mechanical durability | 300000 CYCLES |
| Tightening torque | 0.8…1.2 N.M CONFORMING TO IEC 60947-1 |
| Shape of screw head | CROSS COMPATIBLE WITH PHILIPS NO 1 SCREWDRIVERCROSS COMPATIBLE WITH POZIDRIV NO 1 SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 4 MM SCREWDRIVERSLOTTED COMPATIBLE WITH FLAT Ø 5.5 MM SCREWDRIVER |
| Contacts material | SILVER ALLOY (AG/NI) |
| Short-circuit protection | 10 A CARTRIDGE FUSE TYPE GG CONFORMING TO IEC 60947-5-1 |
| [Ith] conventional free air thermal current | 10 A CONFORMING TO IEC 60947-5-1 |
| [Ui] rated insulation voltage | 600 V (POLLUTION DEGREE 3) CONFORMING TO IEC 60947-1 |
| [Uimp] rated impulse withstand voltage | 6 KV CONFORMING TO IEC 60947-1 |
| [Ie] rated operational current | 3 A AT 240 V, AC-15, A600 CONFORMING TO IEC 60947-5-16 A AT 120 V, AC-15, A600 CONFORMING TO IEC 60947-5-10.1 A AT 600 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.27 A AT 250 V, DC-13, Q600 CONFORMING TO IEC 60947-5-10.55 A AT 125 V, DC-13, Q600 CONFORMING TO IEC 60947-5-11.2 A AT 600 V, AC-15, A600 CONFORMING TO IEC 60947-5-1 |
| Electrical durability | 1000000 CYCLES, AC-15, 2 A AT 230 V, OPERATING RATE |
| Electrical reliability | Λ < 10EXP(-6) AT 5 V AND 1 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4Λ < 10EXP(-8) AT 17 V AND 5 MA IN CLEAN ENVIRONMENT CONFORMING TO IEC 60947-5-4 |
| Device presentation | COMPLETE PRODUCT |
| Protective treatment | TH |
| Ambient air temperature for storage | -40…70 °C |
| Ambient air temperature for operation | -40…70 °C |
| Electrical shock protection class | CLASS I CONFORMING TO IEC 60536 |
| IP degree of protection | IP66 CONFORMING TO IEC 60529IP67IP69IP69K |
| NEMA degree of protection | NEMA 13NEMA 4X |
| IK degree of protection | IK06 CONFORMING TO IEC 50102 |
| Standards | IEC 60947-5-1UL 508CSA C22.2 NO 14ISO 13850IEC 60947-5-5JIS C8201-5-1IEC 60947-1IEC 60947-5-4IEC 60204-1IEC 60364-5-53JIS C8201-1 |
| Product certifications | CSALROS (Lloyds register of shipping)BVUL listedDNV |
| Vibration resistance | 5 GN (F= 2…500 HZ) CONFORMING TO IEC 60068-2-6 |
| Shock resistance | 30 GN (DURATION = 18 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-2750 GN (DURATION = 11 MS) FOR HALF SINE WAVE ACCELERATION CONFORMING TO IEC 60068-2-27 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 4.500 CM |
| Package 1 Width | 5.400 CM |
| Package 1 Length | 8.800 CM |
| Package 1 Weight | 124.000 G |
| Unit Type of Package 2 | S03 |
| Number of Units in Package 2 | 80 |
| Package 2 Height | 30.000 CM |
| Package 2 Width | 30.000 CM |
| Package 2 Length | 40.000 CM |
| Package 2 Weight | 10.410 KG |
| Unit Type of Package 3 | P06 |
| Number of Units in Package 3 | 640 |
| Package 3 Height | 75.000 CM |
| Package 3 Width | 60.000 CM |
| Package 3 Length | 80.000 CM |
| Package 3 Weight | 93.564 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Toxic heavy metal free | ✓ |
| Mercury free | ✓ |
| RoHS exemption information | Yes (Download) |
| REACh Regulation | REACh Declaration (Download) |
| EU RoHS Directive | EU RoHS Declaration (Download) |
| End of life manual availability | End of Life Information (Download) |
| Product Repair Index - DAM Document ID | XB4BS8442-ENVREPAIR-A-EN (Download) |
| Total lifecycle Carbon footprint | 1 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1.2461302442 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 1 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0152247339 |
| Carbon footprint of the distribution phase [A4] | 0 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.000510688 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 0 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.013708541 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0 kg CO2 eq. |
| Average percentage of recycled plastic content | 16 % |
| Average percentage of recycled metal content | 20 % |
| WEEE Label | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins |