
calcActive())">
Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching push-pull, 1NC
XB4BT842
SGDÂ 35.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

XB4BT842
Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching push-pull, 1NC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Emergency stop switching off, Harmony XB4, metal, red mushroom 40mm, 22mm, trigger latching push-pull, 1NC
SGDÂ 35.80
Description
This Harmony XB4 emergency stop / shutdown 40mm mushroom head modular red push button operates with a latched push-pull mechanism. It has a metal bezel. This emergency stop / shutdown button, also called EMS (Emergency Machine Stop) and EMO (Emergency Off), is easily installed into a standard 22mm diameter cut-outs and connected with simple screw-clamp connections. It is clearly distinguishable visually at a distance thanks to a clear color and a prominent 40mm mushroom shape. It is impact resistant, dust resistant, water resistant and vibration resistant thanks to its IP66, making it ideal for operation in harsh environments.
Product Details
Activity | IDSIG |
---|---|
Part Number | XB4BT842 |
Green Premium Label | No |
Country of Origin | Czechia |
Product Type | Emergency Switching Off Push Button |
tax text on product card | Excl. GST |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account