LR97D25E
Electronic overcurrent relay, TeSys LR97D, 48VAC/DC, 5 to 25A, 1C/O
LR97D25E
Electronic overcurrent relay, TeSys LR97D, 48VAC/DC, 5 to 25A, 1C/O
In stock
Commercial Reference
LR97D25E
SGD 151.50
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Electronic overcurrent relay, TeSys LR97D, 48VAC/DC, 5 to 25A, 1C/O
SGD 151.50
Product Documents
Description
- TeSys LR97D electronic overcurrent relay, 25A/690V, to be supplied with 48V AC/DC, for protection of motors with a rated current 5-21A.
- It provides 3 dials to adjust the protection, LOAD (5-25A) for the overcurrent level, O-TIME (0.3-10sec) for the acceptable duration of the overcurrent, D-TIME (0.5-30sec) for the starting duration.
- In addition, the device trips when the current is higher than 3 x LOAD during more than 0.5sec in steady state and if there is a missing phase during more than 3sec.
- The settings include selectors for 1-phase/3-phase motors and manual/automatic reset, and the device has a reset button, a test/stop button, 2 LED indicators (Run/Trip), 2 auxiliary contacts 1NO/NC for fault signalling.
- Settings can be locked by sealing the transparent cover.
- For direct attachement to the bottom terminals of a 3-pole contactor LC1D09-D38, with screw clamp terminals on bottom, the separate mounting from the contactor is possible using the terminal block LAD7B106 (to be ordered separately).
- Multi-standards certified (IEC, UL, CSA, CCC, EAC), compliant RoHs/Reach.
Product details
-
ActivityPPCTR
-
Part NumberLR97D25E
-
Green Premium LabelNo
more specification
less specification