LR97D25M7

Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 5 to 25A, 1C/O

1/1
LR97D25M7

Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 5 to 25A, 1C/O

In stock
Commercial Reference
LR97D25M7
SGD 149.80
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 5 to 25A, 1C/O

SGD 149.80

Product Documents

Description

  • TeSys LR97D electronic overcurrent relay, 25A/690V, to be supplied with 200-240V AC, for protection of motors with a rated current 5-21A.
  • It provides 3 dials to adjust the protection, LOAD (5-25A) for the overcurrent level, O-TIME (0.3-10sec) for the acceptable duration of the overcurrent, D-TIME (0.5-30sec) for the starting duration.
  • In addition, the device trips when the current is higher than 3 x LOAD during more than 0.5sec in steady state and if there is a missing phase during more than 3sec.
  • Settings also include selectors for 1-phase/3-phase motors and manual/automatic reset, the device has a reset button, a test/stop button, 2 LED indicators (Run/Trip), 2 auxiliary contacts 1NO/NC for fault signaling.
  • Settings can be locked by sealing the transparent cover.
  • For direct attachment to the bottom terminals of a 3-phase contactor LC1D09-D38, with screw clamp terminals on bottom, the separate mounting from the contactor is possible using the terminal block LAD7B106 (to be ordered separately).
  • Multi-standards certified (IEC, UL, CSA, CCC, EAC), compliant RoHs/Reach.

Product details

  • Activity
    PPCTR
  • Part Number
    LR97D25M7
  • Green Premium Label
    No
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Electronic overcurrent relay, TeSys LR97D, 200 to 240VAC, 5 to 25A, 1C/O
Your Rating

* Required Field