SRV6KRIRK

Easy UPS Online RM6000 VA 230V. Contains: SRV192RBP-7A x1; SRVPM6KRI x1; SRVRK1 x1; SRVRK2 x1

1/1
SRV6KRIRK

Easy UPS Online RM6000 VA 230V. Contains: SRV192RBP-7A x1; SRVPM6KRI x1; SRVRK1 x1; SRVRK2 x1

In stock
Commercial Reference
SRV6KRIRK
SGD 4,860.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY

Add to compare

No sellers found for this product.

Easy UPS Online RM6000 VA 230V. Contains: SRV192RBP-7A x1; SRVPM6KRI x1; SRVRK1 x1; SRVRK2 x1

SGD 4,860.00

Description

  • This APC Single phase Easy UPS is designed for IT professionals or network administrators to maintain business uptime and continuity
  • This 6kVA double-conversion on-line 4U rackmount UPS provides pure sine wave power to support critical electronics during power disruptions
  • The SRV comes with hard wire 3-wire(1P+N+E) input and hard wire 3-wire(1P+ N+E) outlet
  • The On-Line UPS has a intelligent card slot for optional Network Management Card (AP9544, SRVSMB001, VGL9601l) that enables network-based UPS monitoring and management
  • The UPS can connect to EcoStruxure IT or third-party centralized management platforms
  • The Built-in automatic and manual bypass provide seamless power to the load even in the event of an internal detected fault or error in UPS
  • The Easy UPS and the built-in lead-acid battery has a 2-year warranty
  • Ideal for small data centers, manufacturing facilities, computer rooms, network storage devices, telecommunication, and healthcare IT

Product details

  • Activity
    SPBPP
  • Part Number
    SRV6KRIRK
  • Green Premium Label
    No
  • Show Accessory
    No
  • Product Type
    Easy UPS
more specification
less specification

Reviews

Write Your Own Review
You're reviewing:Easy UPS Online RM6000 VA 230V. Contains: SRV192RBP-7A x1; SRVPM6KRI x1; SRVRK1 x1; SRVRK2 x1
Your Rating

* Required Field