EPDU1132M
Easy PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19; IEC309
EPDU1132M
Easy PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19; IEC309
In stock
Commercial Reference
EPDU1132M
SGD 841.00
to see your company prices. Prices vary for your region.
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
Easy PDU, Metered, Zero U, 32A, 230V, (20)C13 & (4)C19; IEC309
SGD 841.00
Description
- APC Easy Metered Rack PDU EPDU1132M is Easy-to-install and easy-to-use PDU, making rack power distribution easy and intelligent
- This provides real-time remote monitoring, power management of connected loads, and much more features than the average power strip
- EPDU1132M has IEC 60309 16A 2P+E type inlet, twenty IEC C13 and four IEC C19 type outlet sockets
- This is integrated with Hydraulic-magnetic circuit breakers (in units with 32A input current)
- This is vertical rack mountable PDU in ultra light weight and smart, multifunctional new designed display
- Easily mounts vertically in racks or enclosures and occupies zero U of valuable rack space, which allows more equipment in the rack
- Full-featured user friendly network management web interface provides standards-based management via Web, SNMP, and Command Line Interface
- Allows users to access, configure, and manage units from remote locations to save valuable time
- Indicates overload and warning conditions based on the user-defined alarm thresholds
- Alerts users of potential overloaded circuits
- Quickly and easily upgrade firmware via network download for future product enhancements
- Eliminates the need to replace products already installed in the field when new features are released
- The packaging includes installation guide, user manual toolless mounting kit and vertical mounting brackets for quick and easy mounting in the enclosure
- This can operate from -5° to +45°C temperation range and comes with 1 year of standard warranty
Product details
-
ActivitySPRSY
-
Part NumberEPDU1132M
-
Green Premium LabelNo
-
Show AccessoryNo
-
Product TypeEasy PDU
more specification
less specification