calcPageSize())"
/>
Further offers for this product
Express shipping not available for backordered items.
Excl. Tax
Express shipping not available for backordered items.
No sellers found for this product.
Excl. Tax
115V/240V UNIVERSAL SHAVER, WE
- Specifications
- Environmental Data
- Documents
- Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range of product | AVATARON C |
| Range | AVATARON |
| Product or component type | SHAVER SOCKET |
| Device application | CHARGER |
| Installation direction | VERTICAL |
| Input voltage | 115 V AC |
| Output voltage | 115...240 V AC |
| Material | PC (POLYCARBONATE) |
| Colour tint | WHITE |
| Device presentation | BASIC ELEMENT WITH COMPLETE HOUSING |
| Device mounting | SURFACE |
| Width | 86 MM |
| Height | 147 MM |
| Depth | 50.2 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.3 CM |
| Package 1 Width | 9.4 CM |
| Package 1 Length | 15.3 CM |
| Package 1 Weight | 611 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 13 |
| Package 2 Height | 13.6 CM |
| Package 2 Width | 32.6 CM |
| Package 2 Length | 49.5 CM |
| Package 2 Weight | 8.543 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 312 |
| Package 3 Height | 105 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 227.032 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 6 |
| Total lifecycle Carbon footprint | 164 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.6756741667 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0788335476 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0030950787 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 160.3575 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 160 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1376932143 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |
Reviews
Overview
| Activity | HDCWD |
|---|---|
| Range of product | AVATARON C |
| Range | AVATARON |
| Product or component type | SHAVER SOCKET |
| Device application | CHARGER |
| Installation direction | VERTICAL |
| Input voltage | 115 V AC |
| Output voltage | 115...240 V AC |
| Material | PC (POLYCARBONATE) |
| Colour tint | WHITE |
| Device presentation | BASIC ELEMENT WITH COMPLETE HOUSING |
| Device mounting | SURFACE |
| Width | 86 MM |
| Height | 147 MM |
| Depth | 50.2 MM |
| IP degree of protection | IP20 |
| Unit Type of Package 1 | PCE |
| Number of Units in Package 1 | 1 |
| Package 1 Height | 6.3 CM |
| Package 1 Width | 9.4 CM |
| Package 1 Length | 15.3 CM |
| Package 1 Weight | 611 G |
| Unit Type of Package 2 | CAR |
| Number of Units in Package 2 | 13 |
| Package 2 Height | 13.6 CM |
| Package 2 Width | 32.6 CM |
| Package 2 Length | 49.5 CM |
| Package 2 Weight | 8.543 KG |
| Unit Type of Package 3 | P12 |
| Number of Units in Package 3 | 312 |
| Package 3 Height | 105 CM |
| Package 3 Width | 80 CM |
| Package 3 Length | 120 CM |
| Package 3 Weight | 227.032 KG |
| Warranty (in months) | 18 |
Environmental data
Schneider Electric aims to achieve Net Zero status by 2050 through supply chain partnerships, lower impact materials, and circularity via our ongoing "Use Better, Use Longer, Use Again" campaign to extend product lifetimes and recyclability.
| Sustainability | Green PremiumTM label is Schneider Electric’s commitment to delivering products with best-in-class environmental performance. Green Premium promises compliance with the latest regulations, transparency on environmental impacts, as well as circular and low-CO2 products. Guide to assessing product sustainability is a white paper that clarifies global eco-label standards and how to interpret environmental declarations. |
|---|---|
| Sustainable packaging | ✓ |
| Take-back | No |
| REACh free of SVHC | ✓ |
| Mercury free | ✓ |
| Halogen-free status | Halogen free plastic parts product |
| Environmental Disclosure | Product Environmental Profile (Download) |
| End of life manual availability | No need of specific recycling operations |
| Recyclability potential, in % | 6 |
| Total lifecycle Carbon footprint | 164 kg CO2 eq. |
| Carbon footprint of the manufacturing phase [A1 to A3] | 3.6756741667 |
| Carbon footprint of the manufacturing phase [A1 to A3] | 4 kg CO2 eq. |
| Carbon footprint of the distribution phase [A4] | 0.0788335476 |
| Carbon footprint of the distribution phase [A4] | 0.1 kg CO2 eq. |
| Carbon footprint of the installation phase [A5] | 0.0030950787 |
| Carbon footprint of the installation phase [A5] | 0 kg CO2 eq. |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 160.3575 |
| Carbon footprint of the use phase [B2, B3, B4, B6] | 160 kg CO2 eq. |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1376932143 |
| Carbon footprint of the end-of-life phase [C1 to C4] | 0.1 kg CO2 eq. |
| REACh Regulation | Free of Substances of Very High Concern above the threshold (Download) |
| EU RoHS Directive | Compliant By Exemption (Download) |