
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 4 Gang, 16AX 250V, White
Excl. Tax
Excl. Tax
Excl. Tax
All Sellers

Seller | Price | Delivery | Shipping Cost | ||
---|---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
|
No sellers found for this product.
Product Details
Activity | HDCWD |
---|---|
Part Number | E8734L1F_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 4 |
Number Of Ways | 1 |
Colour | White |