![10A 250V 3G momentary SW w/ FL WE main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8733prf_we_g11_2.jpg)
10A 250V 3G momentary SW w/ FL WE
Product Details
Activity | HDCWD |
---|---|
Part Number | E8733PRF_WE |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | Switch |
tax text on product card | Excl. GST |
Number Of Gang | 3 |
Number Of Ways | 1 |
Colour | White |