![AvatarOn C, TV Socket, 2 Gang, Complete product, F-Type, IP20, White main product photo](https://shop-sg.se.com/media/catalog/product/cache/d1884bbf8daa0d9450b804197757b60e/e/8/e8732tvf_we_2.jpg)
AvatarOn C, TV Socket, 2 Gang, Complete product, F-Type, IP20, White
Product Details
Activity | HDCWD |
---|---|
Part Number | E8732TVF_WE |
TV Socket Type | Tv |
TV Connector | F Connectors |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV Socket |
tax text on product card | Excl. GST |
Number Of Gang | 1 |
Colour | White |