E8732L2F_WG
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 2 Gang, 16AX 250V, Wine Gold
E8732L2F_WG
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 2 Gang, 16AX 250V, Wine Gold
In stock
Commercial Reference
E8732L2F_WG
SGD 9.10
Excl. GST
To View the best prices please sign in or register.
- Switch with Fluorescent Locator
- AvatarOn C
- 2 way
- 2 gang
- 16AX
- 250V
- wine gold
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
AvatarOn C, Switch with Fluorescent Locator, 2 Way, 2 Gang, 16AX 250V, Wine Gold
SGD 9.10
Product Documents
Product details
-
ActivityHDCWD
-
Part NumberE8732L2F_WG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST
more specification
less specification