E8732L1F_DG
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 2 Gang, 16AX 250V, Dark Grey
E8732L1F_DG
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 2 Gang, 16AX 250V, Dark Grey
In stock
Commercial Reference
E8732L1F_DG
SGD 7.50
Excl. GST
to see your company prices. Prices vary for your region.
- Switch with Fluorescent Locator
- AvatarOn C
- 1 way
- 2 gang
- 16AX
- 250V
- dark grey
CHECK DELIVERY TIME & COD AVAILABILITY
Add to compare
No sellers found for this product.
AvatarOn C, Switch with Fluorescent Locator, 1 Way, 2 Gang, 16AX 250V, Dark Grey
SGD 7.50
Product Documents
Product details
-
ActivityHDCWD
-
Part NumberE8732L1F_DG
-
Green Premium LabelNo
-
Country of OriginSingapore
-
Show AccessoryNo
-
Product TypeSwitch
-
tax text on product cardExcl. GST
more specification
less specification