AvatarOn C, TV Socket, 1 Gang, through Connection, 75 Ohm, White
Product Details
Activity | HDCWD |
---|---|
Part Number | E8731TV_WE |
TV Socket Type | Tv |
Green Premium Label | No |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV Socket |
tax text on product card | Excl. GST |
Colour | White |