
calcActive())">
AvatarOn C, TV Socket, 1 Gang, through Connection, 75 Ohm, Dark Grey
E8731TV_DG
SGDÂ 11.80
Excl. Tax
To View the best prices please Sign in / Register.
Loading...
All Sellers

E8731TV_DG
AvatarOn C, TV Socket, 1 Gang, through Connection, 75 Ohm, Dark Grey
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
AvatarOn C, TV Socket, 1 Gang, through Connection, 75 Ohm, Dark Grey
SGDÂ 11.80
Product Details
Activity | HDCWD |
---|---|
Part Number | E8731TV_DG |
TV Socket Type | Tv |
Green Premium Label | Yes |
Country of Origin | Singapore |
Show Accessory | No |
Product Type | TV Socket |
tax text on product card | Excl. GST |
Colour | Dark Grey |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review